text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Innovative clamping technology for the highest demands - norelem has new types of push-pull toggle clamps in its range

norelem expands its range of push-pull toggle clamps for demanding applications in metal and wood processing and in mechanical engineering. These new clamping elements impress with their robust construction, versatile application possibilities and high retention forces of up to 33,350 N.

Push-pull toggle clamps from norelem are ideal for precise and reliable clamping and retention operations in production. Among other things, they are used to clamp workpieces during machining operations such as grinding, milling or welding in metalworking. In furniture manufacturing they are used to e.g. hold wooden parts securely during sawing and planing. They are also used in the electronics industry for the assembly and mounting of printed circuit boards, electronic components and devices.