text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
06000
T-grips, wing grips
T-grips, wing grips
Designation
Bar Knob Nut
Grip Nut
Grip Screw
Lock Grip
T-Grip
T-Thrust Screw
Tommy Bar
Wing Grip
Wing Nut
Body material
duroplast
malleable iron
polyamide
stainless steel
steel
thermoplastic
Thread type
external thread
hexagon socket
internal thread
reamed hole
D=Thread
M03
M04
M05
M06
M08
M10
M12
M14
M16
M20
M24
L=Thread length
8
10
12
15
18
20
24
25
30
40
50
A=Handle length
9
10
12
16
20
22
25
26
27,5
28
30
37,5
38
40
45
50
51
55,2
60
61,5
65,1
65,3
70
71
75
75,1
75,3
76
80
85,2
90
H=Height
7
8
8,5
10
10,2
12,5
13,6
14,3
15
16,1
17
18
18,5
19,8
20
21
22
22,1
22,9
24
25
25,5
30
30,5
31
31,5
32,9
33,3
35
35,6
36
37
38,5
38,8
39,5
41,2
44
44,8
49,6
Filter
entries / page
23
of 23 entries
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
23
of 23 entries
Other customers also bought
Filter
Designation
Bar Knob Nut
Grip Nut
Grip Screw
Lock Grip
T-Grip
T-Thrust Screw
Tommy Bar
Wing Grip
Wing Nut
Body material
duroplast
malleable iron
polyamide
stainless steel
steel
thermoplastic
Thread type
external thread
hexagon socket
internal thread
reamed hole
D=Thread
M03
M04
M05
M06
M08
M10
M12
M14
M16
M20
M24
L=Thread length
8
10
12
15
18
20
24
25
30
40
50
A=Handle length
9
10
12
16
20
22
25
26
27,5
28
30
37,5
38
40
45
50
51
55,2
60
61,5
65,1
65,3
70
71
75
75,1
75,3
76
80
85,2
90
H=Height
7
8
8,5
10
10,2
12,5
13,6
14,3
15
16,1
17
18
18,5
19,8
20
21
22
22,1
22,9
24
25
25,5
30
30,5
31
31,5
32,9
33,3
35
35,6
36
37
38,5
38,8
39,5
41,2
44
44,8
49,6
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!