text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
06000
Recessed handles, recessed fold-down handles
Recessed handles, recessed fold-down handles
Body material
aluminium
polyamide
stainless steel
thermoplastic
Version 1
fold-down
Version 2
clip-in
plug-in
screw on
L=Installed length
63
67
85
97
98
100
109
115
118
167
170
L1=Length
75
94
100
110
115
120
130
132
133
182
200
T
9
12
16
17
19,5
22
25
26
H=Height
41
57
58
61
77
80
90
91
93
120
F=Load capacity (N)
200
500
625
1000
Filter
entries / page
9
of 9 entries
Positioning systems
Discover our wide range
Added to your shopping cart
Filter
entries / page
9
of 9 entries
Other customers also bought
Filter
Body material
aluminium
polyamide
stainless steel
thermoplastic
Version 1
fold-down
Version 2
clip-in
plug-in
screw on
L=Installed length
63
67
85
97
98
100
109
115
118
167
170
L1=Length
75
94
100
110
115
120
130
132
133
182
200
T
9
12
16
17
19,5
22
25
26
H=Height
41
57
58
61
77
80
90
91
93
120
F=Load capacity (N)
200
500
625
1000
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!