text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
03000
Ball lock pins
Ball lock pins
Designation
Ball Lock Pin
Locking Pin
Body material
stainless steel
steel
thermoplastic
D1=Pin diameter
5
6
8
10
12
16
L=Length
2-10
3
3,5
4
7-15
10
10-20
12
12-20
13-25
13-35
15
15-25
16
17-25
18-30
20
20-30
22-30
23-35
25
25-35
27-35
28-30
28-40
30
30-40
32-40
33-45
35
35-45
37-45
38-50
40
40-50
42-50
45
48-60
50
50-60
58-70
60
68-80
70
80
90
100
Version 1
with flat head
with grip ring
with key ring
with l-grip
with mushroom grip
with mushroom grip, adjustable
with t-grip
Version 2
high shear strength
metal collar
plastic collar
with axial locking
with folding latch
with magnetic axial lock
F4=Shearing force double shear
10
12
14
15
21
22
24
24,4
26
35
35,64
38
40
51
57
60
63
63,8
86
100
100,1
144
144,06
153
257
257,18
Component material
aluminium
stainless steel
thermoplastic
zinc
Ball lock pin grip
l-grip narrow
l-grip wide
l-grip zn02
mushroom grip, adjustable
mushroom grip large
mushroom grip right-angle
mushroom grip small
mushroom grip wide
ring grip
ring grip serrated
ring grip serrated or bracket
t-grip narrow
t-grip wide long
t-grip zn05
Filter
entries / page
24
of 34 entries
1
(current)
2
Positioning systems
Discover our wide range
Added to your shopping cart
Filter
entries / page
24
of 34 entries
1
(current)
2
Other customers also bought
Filter
Designation
Ball Lock Pin
Locking Pin
Body material
stainless steel
steel
thermoplastic
D1=Pin diameter
5
6
8
10
12
16
L=Length
2-10
3
3,5
4
7-15
10
10-20
12
12-20
13-25
13-35
15
15-25
16
17-25
18-30
20
20-30
22-30
23-35
25
25-35
27-35
28-30
28-40
30
30-40
32-40
33-45
35
35-45
37-45
38-50
40
40-50
42-50
45
48-60
50
50-60
58-70
60
68-80
70
80
90
100
Version 1
with flat head
with grip ring
with key ring
with l-grip
with mushroom grip
with mushroom grip, adjustable
with t-grip
Version 2
high shear strength
metal collar
plastic collar
with axial locking
with folding latch
with magnetic axial lock
F4=Shearing force double shear
10
12
14
15
21
22
24
24,4
26
35
35,64
38
40
51
57
60
63
63,8
86
100
100,1
144
144,06
153
257
257,18
Component material
aluminium
stainless steel
thermoplastic
zinc
Ball lock pin grip
l-grip narrow
l-grip wide
l-grip zn02
mushroom grip, adjustable
mushroom grip large
mushroom grip right-angle
mushroom grip small
mushroom grip wide
ring grip
ring grip serrated
ring grip serrated or bracket
t-grip narrow
t-grip wide long
t-grip zn05
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!