text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Plastic
Version
black.
Note
Adjustment range 125 mm (5 inches) to 185 mm (7.25 inches).

Can be attached to round tubes (30 mm) or to aluminium profiles and so to machine frames using a slot key.

Both fastener options are supplied.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought