{"product":{"productId":"agid.24327","price":14.39,"name":"ANGLE JOINT DIN71802 RIGHT-HAND THREADWITH SEALING CAP, FORM:CS WITHRETAINING CLIP, D1=10, INTERNAL ANDEXTERNAL THRE M06, STAINLESS STEEL1.4305 BRIGHT, COMP:NEOPRENE"},"currency":"EUR"}
Angle Joint
with sealing cap
stainless steel
bright
Sales unit
€14.39
plus sales tax
Added to your shopping cart
Item
Angle Joint
Form
CS
Thread type
internal and external thread
Version 1
with sealing cap
Version 2
RH thread
DIN
DIN 71802
Main
material
stainless steel
Component
material
neoprene
Surface finish
body
bright
Steel code
1.4305
D2=Thread
M6
A
25
D1
10
D3
10
D4
M6
E
11,5
Form definition
with retaining clip
L2
12,5
L3
11
RoHS
true
SW
8
UNSPSC Code
25171509
Description
Product description
Ball joints are corner connections for force transmission and are used as a connecting element for moving parts.
Ball joints with sealing cap have special application in problematic ambient conditions (dust, lubricants etc.). In this case, the space between spherical seat and ball stud is covered and sealed by a sealing cap.
Ball joints with sealing cap have special application in problematic ambient conditions (dust, lubricants etc.). In this case, the space between spherical seat and ball stud is covered and sealed by a sealing cap.
Material
Stainless steel 1.4305.
Neoprene seal.
Version
Bright.
Note
LH thread refers to dimension D2.
Temperature range
-30°C to +110°C.
Brief use in temperatures up to 140 °C.
Brief use in temperatures up to 140 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.