text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
3 Hits

Description

Material
Mounting bracket steel.
Version
Mounting bracket electro zinc-plated.
Note for ordering
Sold in pairs.
Note
As an option for floor or side mounting.
Accessory
21334-20 Steel telescopic slides for side mounting, partial extension, load capacity up to 50 kg.

21334-45 Steel telescopic slides for side mounting, partial extension, load capacity up to 65 kg.

21334-70 Steel telescopic slides for side mounting, over extension, load capacity up to 70 kg.

21334-75 Steel telescopic slides for side mounting, over extension, load capacity up to 70 kg.

21334-65 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.

21334-55 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.

21334-60 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.

21335-10 Steel telescopic slides for side mounting, full extension, load capacity up to 124 kg.

21335-20 Steel telescopic slides for side mounting, over extension, load capacity up to 160 kg.

21334-90 Steel telescopic slides for side mounting, over extension, load capacity up to 82 kg.

Other customers also bought