{"product":{"productId":"agid.32597","price":418.76,"name":"Small-parts clamp, Form A, smooth"},"currency":"EUR"}
- Clamping small, thin parts
- Suitable for measurement technology
- Contact faces hardened and chemically nickel-plated.
- Suitable for various applications
Description
Material
Body steel.
Quick-release mount aluminium.
Quick-release mount aluminium.
Version
Body hardened and chemically nickel-plated.
Quick-release mount hard coated.
Quick-release mount hard coated.
Note
Small parts clamp with various clamping faces for clamping small items. Flat and rotationally symetrical parts can be clamped, and parts can be held on internal diameters. Perfect for use by measurement technology.
Form C is a stepped mandrel collet with each step increasing by 3 mm (smallest diameter is 4 mm).
The small parts clamps can be connected to all (basic) quick-action clamps to form a quick-change system. This enables the small parts clamps to be mounted quickly and effectively on various quick-release holders.
Form C is a stepped mandrel collet with each step increasing by 3 mm (smallest diameter is 4 mm).
The small parts clamps can be connected to all (basic) quick-action clamps to form a quick-change system. This enables the small parts clamps to be mounted quickly and effectively on various quick-release holders.
Accessory
Baseplates 34031.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Positioning stage 34031-05.
Basic quick-action clamp 33227-05.
Basic quick-action clamp 34006.
Basic quick-action clamp 34021.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.