text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Bolt
Form
C
Version 1
for guide rollers
Main material
stainless steel
Surface finish body
bright
Steel code
1.4305
D=pin diameter
10
G=Thread
M6
L=Length
8
SW=key width
14
E
1
Form definition
offset
L1
13,5
L2
11,9
SW1
10
SW2
4

Description

Material
Steel or stainless steel.
Version
Steel black oxidised.
Stainless steel bright.
Note
Form C permits the height of the guide roller to be adjusted. After the height has been set, the screw is tightened (see application image).

The tolerance on dimension D deviates by items 95102-3006110, 95102-3008130, 95102-3010160, 95102-3012160 and 95102-3015170.

Form A: with flange.
Form B: cylindrical.
Form C: offset.
Form D: short.
Drawing reference
1) Circlip
2) Washer
3) Spring washer
4) Hex nut
5) Screw with flattened pan head and hex socket
Accessory
95101-002008 matches 95102-3006055.
95101.102008 and 95101.102509 match 95102.3006110.
95101.103011 and 95101.103511 match 95102.3008130.
95101.104012 matches 95101.3010160.
95101.104514 and 95101.105014 match 95102.3012160.
95101.105515 and 95101.106015 match 95102.3015170.

Other pins:
Remaining guide roller 95101.
Guide rollers 95101-05, 95101-10, 95101-15, 95101-20 and 95101-25.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought