Material
Thermoplastic, black grey.
Bush and screw stainless steel 1.4305.
Version
Stainless steel bright.
Show more
Show less
Knurled knobs, metal parts stainless steel, Form D, with tapped bush, without cap, inch
from
€3.65
plus sales tax
plus shipping costs
Knurled knobs, metal parts stainless steel, Form K, with tapped bush, with cap, inch
from
€3.94
plus sales tax
plus shipping costs
Knurled knobs, metal parts stainless steel, Form L, with external thread, inch
from
€3.76
plus sales tax
plus shipping costs
Description
Material
Thermoplastic, black grey.
Bush and screw stainless steel 1.4305.
Version
Stainless steel bright.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
Form D: tapped bush without cap
Form K: tapped bush with cap
Form L: external thread
Form K: tapped bush with cap
Form L: external thread