{"product":{"productId":"agid.23536","price":19.39,"name":"Tension levers internal thread - inch"},"currency":"EUR"}
Material
Steel parts grade 5.8.
Ball knob black plastic.
Ball knob black plastic.
Version
Powder-coated with fine texture, black.
Show more
Show less
Tension levers with internal thread, 0 degrees - inch
from
€19.39
plus sales tax
plus shipping costs
Tension levers with internal thread, 20 degrees - inch
from
€19.39
plus sales tax
plus shipping costs
Description
Material
Steel parts grade 5.8.
Ball knob black plastic.
Ball knob black plastic.
Version
Powder-coated with fine texture, black.
Note
For the inch series, dimension X is in inches, all other dimensions are in mm.
On request
Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.