{"product":{"productId":"agid.21077","price":3.58,"name":"Magnets shallow pot with hook NdFeB"},"currency":"EUR"}
Material
Housing and hook steel.
Magnetic core NdFeB (neodymium).
Magnetic core NdFeB (neodymium).
Version
Housing and hook electro zinc-plated.
Show more
Show less
Description
Material
Housing and hook steel.
Magnetic core NdFeB (neodymium).
Magnetic core NdFeB (neodymium).
Version
Housing and hook electro zinc-plated.
Note
Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo.
Temperature range
max. 80°C.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.