{"product":{"productId":"agid.21079","price":7.29,"name":"Magnets raw, Form B with hole, NdFeB, disc form"},"currency":"EUR"}
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 80 °C
- Assembly: press in, screw in or glue
Description
Material
NdFeB (neodymium).
Version
Galvanised.
Note
The NdFeB raw magnets are an unshielded magnetic system.
Neodymium-iron-boron magnets have an extremely high magnetic force. Please handle these raw magnets with particular care.
• High crush hazard: Larger magnets in particular can cause considerable crushing to fingers or hands when moved together.
• Brittle material: Neodymium-iron-boron is a very hard but brittle material. The magnets can easily break or splinter by impacts, dropping or uncontrolled collision.
• Sharp-edged splinters: Sharp-edged, partially splinter fragments often occur when broken. It is recommended to wear safety glasses when handling.
• Danger when snapping together: If two magnets collide without slowing, explosive splintering can occur due to the brittleness of the material.
Neodymium-iron-boron magnets have an extremely high magnetic force. Please handle these raw magnets with particular care.
• High crush hazard: Larger magnets in particular can cause considerable crushing to fingers or hands when moved together.
• Brittle material: Neodymium-iron-boron is a very hard but brittle material. The magnets can easily break or splinter by impacts, dropping or uncontrolled collision.
• Sharp-edged splinters: Sharp-edged, partially splinter fragments often occur when broken. It is recommended to wear safety glasses when handling.
• Danger when snapping together: If two magnets collide without slowing, explosive splintering can occur due to the brittleness of the material.
Temperature range
max. 80°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.