{"product":{"productId":"agid.32167","price":5.99,"name":"Spherical washers and conical seats combined steel or stainless steel similar to DIN 6319"},"currency":"EUR"}
Material
Steel or stainless steel 1.4301.
Version
Spherical washer steel, case-hardened, hardening depth min. 0.2 mm.
Conical seat steel, hardened and tempered.
Conical seat steel, hardened and tempered.
Show more
Show less
Description
Material
Steel or stainless steel 1.4301.
Version
Spherical washer steel, case-hardened, hardening depth min. 0.2 mm.
Conical seat steel, hardened and tempered.
Conical seat steel, hardened and tempered.
Note
Spherical washer and conical seat form a firmly connected and captive unit. Quick and easy assembly.
The overall height is greater than the individual parts in accordance with DIN 6319.
The overall height is greater than the individual parts in accordance with DIN 6319.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.