text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Socket Head Screw
Version 1
with hexagon socket
Product type
screw
DIN EN ISO
DIN EN ISO 4762
Main material
steel
Surface finish body
bright (black)
D=Thread
M3
L=Length
20
SW=key width
2,5
DK
5,5
Grade
8.8
K
3
Kind of fastening
hexagon socket
Lg max.
1,5
Ls min.
0
RoHS
true

Description

Material
Steel.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black).
Note
M18 as per DIN 912.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought