{"product":{"productId":"agid.27418","price":0.86,"name":"Shoulder screws similar to ISO 7379"},"currency":"EUR"}
Material
Steel or stainless steel A2.
Version
Grade 12.9. Shaft OD ground and bright.
Bright stainless steel or tempered steel.
Bright stainless steel or tempered steel.
Show more
Show less
Description
Material
Steel or stainless steel A2.
Version
Grade 12.9. Shaft OD ground and bright.
Bright stainless steel or tempered steel.
Bright stainless steel or tempered steel.
Note
Hexagon socket head shoulder screws are precision construction elements for many applications. As they can simplify complicated constructions, they are frequently chosen as the most cost-effective solution. Shoulder screws provide the decisive rationalising effect required today.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.