{"product":{"productId":"agid.18383","price":0.38,"name":"R-clips similar to DIN 11024"},"currency":"EUR"}
Material
Steel or stainless steel A2.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
R-clips similar to DIN 11024, Form E, single coil
from
€0.38
plus sales tax
plus shipping costs
R-clips similar to DIN 11024, Form D, double coil
from
€0.56
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel A2.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
R-clips are used for securing bolts and axles. They are easy to install and can be reused. The ends have no sharp edges.
Double coil R-clips have a flatter spring characteristics and are easier to install. The double coil allows a tether cable to be attached to prevent loss.
Double coil R-clips have a flatter spring characteristics and are easier to install. The double coil allows a tether cable to be attached to prevent loss.
Drawing reference
Form E: with single coil.
Form D: with double coil (coil direction can differ from the drawing).
Form D: with double coil (coil direction can differ from the drawing).