{"product":{"productId":"agid.18388","price":0.16,"name":"Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced"},"currency":"EUR"}
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
Show more
Show less
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
When the nut is screwed onto the thread, the plastic ring is plastically and elastically deformed. The elastic part causes a radially acting, frictional lock that prevents the nut loosening.
The plastic thread lock is only effective when the hex nut is completely on the screw. The length of the screw should be selected so that at least two threads protrude from the nut.
Due to the plastic deformation of the thread lock, this hex nut may only be used once.
The maximum nut height H max. is shown in the table.
M4 as per DIN EN ISO 7040.
The plastic thread lock is only effective when the hex nut is completely on the screw. The length of the screw should be selected so that at least two threads protrude from the nut.
Due to the plastic deformation of the thread lock, this hex nut may only be used once.
The maximum nut height H max. is shown in the table.
M4 as per DIN EN ISO 7040.
Temperature range
-50°C to +120°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.