{"product":{"productId":"agid.4290","price":1.38,"name":"Shaft collars set screw DIN 705, stainless steel "},"currency":"EUR"}
Material
Shaft collar stainless steel 1.4305.
Grub screw stainless steel A2.
Version
Shaft collar and grub screw bright.
Show more
Show less
Shaft collars set screw DIN 705, stainless steel , Form A, recess
from
€1.45
plus sales tax
plus shipping costs
Shaft collars set screw DIN 705, stainless steel , Form E, hexagon socket
from
€1.38
plus sales tax
plus shipping costs
Description
Material
Shaft collar stainless steel 1.4305.
Grub screw stainless steel A2.
Version
Shaft collar and grub screw bright.
Note
Form A: with DIN 553 grub screw (slit)
Form E: with DIN EN ISO 4027 grub screw (hex socket)
According to DIN 705, the stated tolerances apply to blank shaft collars. The tolerances cannot be guaranteed for with galvanised shaft collars. However, this has no influence on the function.
Form E: with DIN EN ISO 4027 grub screw (hex socket)
According to DIN 705, the stated tolerances apply to blank shaft collars. The tolerances cannot be guaranteed for with galvanised shaft collars. However, this has no influence on the function.
Drawing reference
1) Second grub screw from D1 ≥ 75