Material
Hardened tool steel or carbide.
Version
Black oxidised.
Show more
Show less
Adjustable grippers, Form B
from
€26.84
plus sales tax
plus shipping costs
Adjustable grippers, Form A
from
€24.10
plus sales tax
plus shipping costs
Adjustable grippers, Form C
from
€26.68
plus sales tax
plus shipping costs
Description
Material
Hardened tool steel or carbide.
Version
Black oxidised.
Note
The full thread on the grippers allows exact adjustment to the clamping application.
The carbide tips are soldered in.
The carbide tips are soldered in.
Drawing reference
Form A: tool steel
Form B: tool steel, carbide diamond grip
Form C: 4-point carbide insert
Form B: tool steel, carbide diamond grip
Form C: 4-point carbide insert