{"product":{"productId":"agid.3789","price":13.39,"name":"PULL HANDLE L=132 GREY CAST IRON,BLACK, PLASTIC-COATED, A=112, D=M08"},"currency":"EUR"}
Pull handle
grey cast iron
black
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology
- Grip material: stainless steel. 1.4404
- Available colours: bright and black
- Mounted: from the rear
Sales unit
€13.39
plus sales tax
Added to your shopping cart
Item
Pull handle
Main
material
grey cast iron
Main
colour
black
COMP
plastic-coated
A=Hole spacing
112
D=Fastening hole
M8
L=Length
132
Assembly
from the rear
B
20
D2
14
H
47
Load
capacity
N
1000
Pull handle: cross section
round
R
22
T
15
Description
Material
GJS 400
Version
Vibratory ground or black powder-coated.
End faces machined.
End faces machined.
Assembly
From the rear.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.