{"product":{"productId":"agid.3831","price":16.43,"name":"PULL HANDLE WET AREA, A=160, L=194,D=M08X35 THERMOPLASTIC, COMP:STAINLESSSTEEL"},"currency":"EUR"}
Pull handle
wet area
thermoplastic
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Torsion resistant and operator-friendly, suitable for wet areas
- Mounting: from the front, fastening material included
Sales unit
€16.43
plus sales tax
Added to your shopping cart
Item
Pull handle
Version 1
wet area
Main
material
thermoplastic
Component
material
stainless steel
A=Hole spacing
160
D=Fastening hole
M8x35
L=Length
194
Assembly
from the operating side
B
31
B1
27,5
C
13,5
H
52
Load
capacity
N
1000
Pull handle: cross section
rectangular
RoHS
true
S
32
T
20
Description
Material
Glass bead reinforced thermoplastic.
Version
Matt black with fine texture.
Note
These handles are extremely flex-resistant and very user friendly. Fastening screws, nuts and washers are supplied. Stainless steel fasteners are supplied for wet areas.
Assembly
From the front.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.