{"product":{"productId":"agid.3804","price":2.3,"name":"PULL HANDLE, A=94, L=109, D=6,6,POLYAMIDE YELLOW RAL1021"},"currency":"EUR"}
Pull Handle
polyamide
colza yellow RAL 1021
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Fastened using a cap screw or hexagon nut
- Mounted: from the front or rear
Sales unit
€2.30
plus sales tax
Added to your shopping cart
Item
Pull Handle
Main
material
polyamide
Main
colour
colza yellow RAL 1021
A=Hole spacing
94
D=Fastening hole
6,6
L=Length
109
B
21
C
8
H
36
L1
76
Load
capacity
N
1000
RoHS
true
SW
10
T
13
T1
6
Description
Material
Glass-bead reinforced thermoplastic PA (polyamide) or fiberglass reinforced PP (polypropylene).
Version
Black grey
Note
The fastening hole is designed to accept the head of a cap or hexagon head screw or a hexagon nut.
Assembly
From the front or rear.
On request
Other colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.