{"product":{"productId":"agid.15935","price":1.59,"name":"Star grips with safety cable similar to DIN 6336"},"currency":"EUR"}
Material
Grip thermoplastic.
Bush and screw steel.
Safety cable elastic TPU.
Bush and screw steel.
Safety cable elastic TPU.
Version
Bush and screw bright.
Show more
Show less
Star grips with safety cable similar to DIN 6336, internal thread, Form KS
from
€1.75
plus sales tax
plus shipping costs
Star grips with safety cable similar to DIN 6336, external thread, Form LS
from
€1.59
plus sales tax
plus shipping costs
Description
Material
Grip thermoplastic.
Bush and screw steel.
Safety cable elastic TPU.
Bush and screw steel.
Safety cable elastic TPU.
Version
Bush and screw bright.
Note
Δ Add the desired cap colour code here. No colour code is required for black caps.
Attach the safety cable to a base to make the star grip unlosable. The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Attach the safety cable to a base to make the star grip unlosable. The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly
Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Make sure that the anchor is not too far from where the star grip is to be used.
Drawing reference
Form KS: tapped bush, with cap
Form LS: external thread
Form LS: external thread
Accessory
The safety cable is also available as an accessory, see 03198-04190.