{"product":{"productId":"agid.27904","price":6.8,"name":"Star grips, plastic with safety function"},"currency":"EUR"}
Material
Star grip and insert made from reinforced thermoplastic.
Bush and screw made from steel or stainless steel.
Bush and screw made from steel or stainless steel.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Show more
Show less
Star grips, plastic with safety function, with internal thread
from
€6.80
plus sales tax
plus shipping costs
Star grips, plastic with safety function, with external thread
from
€7.07
plus sales tax
plus shipping costs
Description
Product description
Star grips with safety function prevent changes to the clamping point by accidental opening or closing.
In its initial state, the grip can turn freely and has no connection to the clamping point. It is only when the grip is pushed down that the toothing engages and the clamp can be loosened or tightened.
A spring returns the grip to the start position upon release.
In its initial state, the grip can turn freely and has no connection to the clamping point. It is only when the grip is pushed down that the toothing engages and the clamp can be loosened or tightened.
A spring returns the grip to the start position upon release.
Material
Star grip and insert made from reinforced thermoplastic.
Bush and screw made from steel or stainless steel.
Bush and screw made from steel or stainless steel.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Advantages
Protection against accidental opening or closing.
On request
Special versions.