{"product":{"productId":"agid.27076","price":2.24,"name":"PALM GRIP, WITH PROTRUDING BUSH, FORM:KD=M08, D1=50, POLYAMIDE BLACK GREY,COMP:STEEL BLUE-PASSIVATED"},"currency":"EUR"}
Palm Grip
polyamide
black grey
- Closed grip contour
- Easy to clean
- For stringent hygiene requirements.
Sales unit
€2.24
plus sales tax
Added to your shopping cart
Item
Palm Grip
Form
K
Thread type
internal thread
Version 2
with protruding bush
Main
material
polyamide
Component
material
steel
Main
colour
black grey
Surface finish
component
blue-passivated
D1=Outside diameter
50
D=Thread
M8
H=Height
32
T=thread depth
17
D2
19
H2
18
H3
12
RoHS
true
Description
Material
Reinforced thermoplastic polyamide, black-grey RAL 7021.
Steel parts grade 5.8 steel or 1.4305 stainless steel.
Steel parts grade 5.8 steel or 1.4305 stainless steel.
Version
Metal parts trivalent blue passivated steel or bright stainless steel.
Note
Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.
Application
These palm grips have been specially developed for use in applications with high hygienic requirements. The closed grip contour with smooth surfaces are very easy to clean.
Advantages
Resistant to humidity and cleaning products (during disinfection) with no toxic side effects (bio-compatible).
The palm grips can be tightened or loosened without tools.
Suitable for manual fixating and clamping. Various thread sizes.
The palm grips can be tightened or loosened without tools.
Suitable for manual fixating and clamping. Various thread sizes.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.