{"product":{"productId":"agid.3384","price":4.07,"name":"Palm grips plastic coated grey cast iron, DIN 6335"},"currency":"EUR"}
Material
Grey cast iron GJL 200.
Version
Plastic coated.
Show more
Show less
Grey cast iron palm grips, plastic coated acc. to DIN 6335, Form C
from
€4.07
plus sales tax
plus shipping costs
Grey cast iron palm grips, plastic coated conforms to DIN 6335, form E
from
€4.07
plus sales tax
plus shipping costs
Description
Material
Grey cast iron GJL 200.
Version
Plastic coated.
Note
Available colours:
Pure orange RAL 2004.
Jet black RAL 9005.
Pure orange RAL 2004.
Jet black RAL 9005.
Drawing reference
Form C: blind hole
Form E: tapped blind hole
Form E: tapped blind hole