text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Palm grip
Form
B
Thread type
reamed hole
Version 1
tumbled
DIN
DIN 6335
Main material
grey cast iron
Surface finish body
tumbled
D1=Outside diameter
32
D=bore
6
H=Height
20
D2
12
H3
10

Description

Material
Grey cast iron GJL 200.
Version
Vibratory ground.
Bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought