{"product":{"productId":"agid.21805","price":20.57,"name":"Five lobe grips plastic lockable"},"currency":"EUR"}
Material
Grip thermoplastic.
Bush and threaded pin steel grade 5.8 or stainless steel 1.4305.
Version
Grip black grey RAL 7021 or red similar to RAL 3020.
Steel parts trivalent blue passivated.
Stainless steel bright.
Steel parts trivalent blue passivated.
Stainless steel bright.
Show more
Show less
Five lobe grips plastic lockable with internal thread
from
€21.19
plus sales tax
plus shipping costs
Five lobe grips plastic lockable with external thread
from
€20.57
plus sales tax
plus shipping costs
Description
Material
Grip thermoplastic.
Bush and threaded pin steel grade 5.8 or stainless steel 1.4305.
Version
Grip black grey RAL 7021 or red similar to RAL 3020.
Steel parts trivalent blue passivated.
Stainless steel bright.
Steel parts trivalent blue passivated.
Stainless steel bright.
Note
Lockable five lobe grips prevent unauthorised loosening of the screw connection.
The cylinder lock forms a positive lock between grip and screw.
When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.
The lockable five lobe grips are supplied with 2 keys each.
The key can be removed in the open and closed position.
The locks are a single-key system, i.e. the same key works in all locks.
The cylinder lock forms a positive lock between grip and screw.
When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.
The lockable five lobe grips are supplied with 2 keys each.
The key can be removed in the open and closed position.
The locks are a single-key system, i.e. the same key works in all locks.
On request
Other versions.