text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Ledge Handle
Form
B
Main material
aluminium
Main colour
black anodised
A=Hole spacing
86
D=Fastening hole
5,5
H=Height
59
L=Length
106
Load capacity N
500
RoHS
true
T
50

Description

Material
Profile aluminium EN AW-6060
Version
Matt-gloss anodised.
Note
These ledge handles are available with M6 internal thread or with through hole for M5 countersunk screws for front mounting.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought