{"product":{"productId":"agid.34393","price":477.94,"name":"Tubular handles, plastic, with electronic switch function and one push button, with emergency stop"},"currency":"EUR"}
- with push button
- with emergency stop
- with red or green LED
- Retaining element to open and close lids, panels and hoods
- Mounted from the front
Descripción
Material
Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Grip tube PVC thermoplastic.
Version
Grip legs black.
Grip tube black.
Grip tube black.
Note
Emergency stop (2 opener)
Push button (changer)
2 LED's
Plug 12 pin
Push button (changer)
2 LED's
Plug 12 pin
Assembly
From the front.
Drawing reference
1) Emergency stop
2) Red LED
3) Green LED
4) Push button
5) Connector, M12x1
2) Red LED
3) Green LED
4) Push button
5) Connector, M12x1
Nota importante sobre la descarga de modelos CAD
Para descargar nuestros modelos CAD, primero debe iniciar sesión. Si aún no ha creado una cuenta, regístrese en "Mi cuenta" (parte derecha de la pantalla) y siga las instrucciones.