{"product":{"productId":"agid.28203","price":29.33,"name":"Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert stainless steel"},"currency":"EUR"}
Material
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.
Version
Handle plastic-coated or high-gloss trivalent passivated
Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Show more
Show less
Clamping levers, zinc with internal thread and clamping force intensifier, satin finish
from
€29.33
plus sales tax
plus shipping costs
Clamping levers, zinc with internal thread and clamping force intensifier, matt textured
from
€29.33
plus sales tax
plus shipping costs
Clamping levers, zinc with internal thread and clamping force intensifier, high-gloss chromed
from
€29.33
plus sales tax
plus shipping costs
Description
Product description
By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.
Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.
The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.
The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.
The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.
The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Material
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.
Version
Handle plastic-coated or high-gloss trivalent passivated
Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Method of operation
In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.
Application
Machine, equipment and plant construction, rehabilitation sector.
Assembly
The screw-in depth must be at least 2 x the thread diameter and the thread should be lubricated lightly during installation.
Advantages
Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request
Other colours.