Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle powder-coated or high-gloss chromed.
Steel parts black oxidised.
Steel parts black oxidised.
Show more
Show less
Clamping levers with external thread, satin finish
from
€5.26
plus sales tax
plus shipping costs
Clamping levers with external thread, textured matt finish
from
€5.26
plus sales tax
plus shipping costs
Clamping levers with external thread, bright
from
€5.04
plus sales tax
plus shipping costs
Clamping levers external thread, high-gloss chromed
from
€6.80
plus sales tax
plus shipping costs
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle powder-coated or high-gloss chromed.
Steel parts black oxidised.
Steel parts black oxidised.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753