{"product":{"productId":"agid.27667","price":36.9,"name":"Remote release, zinc"},"currency":"EUR"}
Material
Grip and housing die-cast zinc.
Version
Grip and housing powder-coated black or silver.
Show more
Show less
Description
Material
Grip and housing die-cast zinc.
Version
Grip and housing powder-coated black or silver.
Note
When the grip is actuated, hatches, lids, covers or doors are opened remotely and invisibly via a Bowden cable.
The lockable releases are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. each lock can be opened with the same key.
The Bowden cable and fastening screws are not supplied.
The lockable releases are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. each lock can be opened with the same key.
The Bowden cable and fastening screws are not supplied.
Application
The remote actuation is used where tight spaces make actuation difficult or where remote actuation is required for ergonomic or safety reasons.
Assembly
Form A: From the rear using self-tapping M3 screws.
Form B: From the front.
Form B: From the front.
Advantages
Actuation possible in inaccessible assembly spaces.
Ergonomically optimised actuating position possible.
Actuation possible even when safety distances are required.
Ergonomically optimised actuating position possible.
Actuation possible even when safety distances are required.
Drawing reference
1) Bowden cable link
Accessory
Bowden cable 05596-01
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.