text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
1 Hits

Description

Material

Quarter-turn lock 1.4305 stainless steel.

Tongue 1.4301 stainless steel.

Version
Bright.
Note
Rating IP65. This is achieved using an additional O-ring underneath the actuator and a PUR seal foamed onto the housing. The quarter-turn lock can be installed pre-assembled. Please order the required tongue separately. Every tongue can be combined with this housing.
Drawing reference
Actuation:
a) square 8 mm
b) slit
c) double lug 5 mm
d) triangle 7 mm
Accessory
Key 05586.
Tongue for stainless steel quarter-turn lock 05569.

Other customers also bought