text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
2 Hits

Description

Product description
Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material
Housing stainless steel.
Pin steel or stainless steel.
Pin stainless steel.
Knob stainless steel or thermoplastic PA (polyamide).
Version
Housing bright.
Pin nickel plated or bright.
Pin bright.
Knob reinforced PA fibreglass, black.
Knob stainless steel, bright.
Note
Stainless steel fastening screws M2 or M3 are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness > 6 to 14 mm.
Method of operation
Check that the rotary knob is in the ”OFF” position and that the pin is retracted.
Push or place the quarter-turn clamp lock over the premounted clamping plate.
Press the rotary knob down and turn to the ”ON” position.
When fully clamped, a click sound is heard.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
Accessory
Clamping plates 05592

Other customers also bought