{"product":{"productId":"agid.27910","price":33.35,"name":"Quarter-turn clamp locks stainless steel, rotary knob plastic"},"currency":"EUR"}
- Locking element for connecting two separate plates
- Click signal when locked
- Form A mounting option: for plate thickness 6 or 12 mm
- Fastening screws included
Description
Material
Housing stainless steel.
Bolt steel.
Pin stainless steel.
Twist knob PA thermoplastic (polyamide).
Bolt steel.
Pin stainless steel.
Twist knob PA thermoplastic (polyamide).
Version
Housing bright.
Bolt nickel plated
Pin bright.
Twist knob fibreglass reinforced PA, black.
Bolt nickel plated
Pin bright.
Twist knob fibreglass reinforced PA, black.
Note
M2 or M3 fastening screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Accessory
Clamping plates 05592
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.