text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Product description
Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material
Housing stainless steel.
Bolt steel.
Rotary knob stainless steel.
Version
Housing bright.
Bolt nickel plated.
Rotary knob stainless steel, bright.
Note
Stainless steel M3 fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness > 6 to 14 mm.
Method of operation
Check that the rotary knob is in the ”OFF” position.
Set the quarter-turn clamp lock in the premounted clamping plate.
Turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Drawing reference
1) plate
Accessory
Clamping plates 05592-30
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought