text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
2 Hits

Description

Material
Housing steel or stainless steel.
Nut stainless steel.
Version
Housing nickel-plated or bright.
Nut bright.
Note
M2 or M3 mounting screws are supplied.
Form A mounting option for plate thickness 6 to 10 mm.
Form B mounting option for plate thickness over 10 mm.
Drawing reference
1) plate
2) quarter-turn clamp lock
3) locating pin
4) nut
Accessory
Quarter-turn clamp lock 05591 or 05591-05.

Other customers also bought