text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material

Stainless steel 1.4305.

Version
Bright.
Note
Stainless steel M2.5 fastening screws are supplied.

Mounting option 1: By Form B for plate thickness 6-12 mm.
Mounting option 2: By Form B for plate thickness > 12 mm and by Form A for plate thickness > 6 mm.

By mounting option 1: With thin plates (less than 11 mm), the base of the clamping plate protrudes from the plate.
Assembly
When mounting, please note the alignment of the clamping plate to the quarter-turn clamp lock.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
4) Suitable for M 2.5 countersunk head fastening screws
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought