{"product":{"productId":"agid.12550","price":2.97,"name":"Spring plungers with hexagon socket and POM thrust pin, standard spring force, with thread lock"},"currency":"EUR"}
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable
- Simple assembly
- with thread lock: safety against vibrations, reusable
Description
Material
Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D spring steel wire.
Thread lock nylon.
Thrust pin POM.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised.
Drawing reference
L2 = ca. two full threads
1) grub screw glued-in
1) grub screw glued-in
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.