text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Indexing Plunger
Form
C
Size
4
Version 1
with locking slot
Product type
standard
Main material
stainless steel
Component material
thermoplastic
Component colour
traffic red RAL 3020
Surface finish body
hardened
Steel code
1.4034
D1=Thread
M20x1,5
D=pin diameter
12
L=Length
78
D2
33
Form definition
with locking slot, without locknut
Fx30°
2,8
L1
28
L2
14
L3
25
Locknut
without locknut
REACh
false
RoHS
true
SW1
22
Spring force final pressure F2 approx. N
39
Spring force initial pressure F1 approx. N
15
Travel S
12
UNSPSC Code
31162800

Description

Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Material

Steel version:

Threaded sleeve and indexing pin free-cutting steel.

Spring 1.4310.



Stainless steel version A2:

Threaded sleeve 1.4305.

Hardened indexing pin 1.4034.

Not hardened indexing pin 1.4305.

Spring 1.4310.



Stainless steel version A4:

Threaded sleeve and indexing pin 1.4404.

Spring 1.4401 or 1.4571.



Mushroom grip thermoplastic, dark grey or traffic red RAL3020.

On request
Special versions.
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought