Material
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom grip 1.4305, fine turned.
Version
Bright.
Indexing pin ground.
Indexing pin ground.
Show more
Show less
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip
from
€13.71
plus sales tax
plus shipping costs
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip and locknut
from
€15.00
plus sales tax
plus shipping costs
Description
Material
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom grip 1.4305, fine turned.
Version
Bright.
Indexing pin ground.
Indexing pin ground.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A screw-in washer can be supplied to help screw the indexing plungers in. The washer slides beneath the disengaged mushroom knob so that the follower pins engage in the slot.
A screw-in washer can be supplied to help screw the indexing plungers in. The washer slides beneath the disengaged mushroom knob so that the follower pins engage in the slot.
On request
Special versions.
Drawing reference
Form G: without locknut
Form H: with locknut
1) Indexing plunger with screw-in washer
Form H: with locknut
1) Indexing plunger with screw-in washer
Indexing plungers without collar
Indexing plungers are used to securely position fixtures and workpieces. If a change in locking position is needed, the operator need only pull out the grip. Indexing plungers are used to prevent any change in locking position due to lateral forces. Typical applications of indexing plungers include pivoting and rotating devices, as well as in the positioning of stops.
In addition to the steel version norelem also offers a stainless-steel version which features high stability and resistance to corrosion.
In addition to the steel version norelem also offers a stainless-steel version which features high stability and resistance to corrosion.