{"product":{"productId":"agid.30415","price":3.69,"name":"Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip"},"currency":"EUR"}
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Material: steel or stainless steel
- Inexpensive version
Description
Product description
Indexing plungers are used to prevent changes to the locking position due to lateral forces. Another locking position can be set only after the plunger has been manually released.
Material
Steel version:
Threaded sleeve 1.0715.
Indexing pin 1.4305.
Stainless steel version:
Threaded sleeve and indexing pin 1.4305.
Mushroom knob black grey thermoplastic RAL 7021.
Version
Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.
Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.
Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note
Pay attention to the max. tightening torque when assembling.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.