{"product":{"productId":"agid.30689","price":139.61,"name":"Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip"},"currency":"EUR"}
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless-steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob and cover thermoplastic.
Version
Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Locking pin hardened, ground and polished.
Indexing pin not hardened, ground and bright.
Mushroom knob black-grey RAL 7021.
Cap translucent grey.
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Locking pin hardened, ground and polished.
Indexing pin not hardened, ground and bright.
Mushroom knob black-grey RAL 7021.
Cap translucent grey.
Show more
Show less
Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip
from
€139.61
plus sales tax
plus shipping costs
Indexing plungers, steel or stainless steel with status sensor, plastic mushroom grip and locknut
from
€139.61
plus sales tax
plus shipping costs
Indexing plungers, steel or stainless steel with status sensor, plastic mushroom grip and locking slot
from
€143.87
plus sales tax
plus shipping costs
Indexing plungers, steel or stainless steel with status sensor, plastic mushroom grip locking slot and locknut
from
€143.87
plus sales tax
plus shipping costs
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless-steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob and cover thermoplastic.
Version
Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Locking pin hardened, ground and polished.
Indexing pin not hardened, ground and bright.
Mushroom knob black-grey RAL 7021.
Cap translucent grey.
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Locking pin hardened, ground and polished.
Indexing pin not hardened, ground and bright.
Mushroom knob black-grey RAL 7021.
Cap translucent grey.
Technical Data
See Downloads, Technical Information.
Application
Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.
Advantages
Wireless transfer of actuation status.
Laborious cable connections no longer necessary.
Intelligent battery management allows long running time
No interfering edges.
Laborious cable connections no longer necessary.
Intelligent battery management allows long running time
No interfering edges.
Safety
Indexing plungers with status sensor are not suitable for personnel safety functions.
Drawing reference
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Accessory
85875 Gateway