{"product":{"productId":"agid.30689","price":139.61,"name":"Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip"},"currency":"EUR"}
- No interfering edges
- Intelligent battery management allows long running time
- Laborious cable connections no longer necessary
- Wireless transfer of actuation status
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.
Material
Steel version:
Threaded sleeve and locking pin free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
Locking pin hardened 1.4034.
Locking pin not hardened $s14035..
Mushroom grip and cap black-grey thermoplastic.
Version
Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Locking pin hardened, ground and polished.
Indexing pin not hardened, ground and bright.
Mushroom knob black-grey RAL 7021.
Cap translucent grey.
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Locking pin hardened, ground and polished.
Indexing pin not hardened, ground and bright.
Mushroom knob black-grey RAL 7021.
Cap translucent grey.
Application
Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.
Advantages
Wireless transfer of actuation status.
Laborious cable connections no longer necessary.
Intelligent battery management allows long running time
No interfering edges.
Laborious cable connections no longer necessary.
Intelligent battery management allows long running time
No interfering edges.
Safety
Indexing plungers with status sensor are not suitable for personnel safety functions.
Accessory
85875 Gateway
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.