{"product":{"productId":"agid.2610","price":12.49,"name":"Cam-action indexing plungers"},"currency":"EUR"}
Material
Steel grade 5.8.
Version
Black oxidised.
Pin hardened and ground.
Pin hardened and ground.
Show more
Show less
Indexing plungers with grip, Form A and C
from
€12.49
plus sales tax
plus shipping costs
Indexing plungers with grip, Form B and D
from
€12.62
plus sales tax
plus shipping costs
Description
Material
Steel grade 5.8.
Version
Black oxidised.
Pin hardened and ground.
Pin hardened and ground.
Note
Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin and a notch ensures that the handle remains in this position.
Drawing reference
Form A: grip uncoated without nut
Form C: grip powder-coated without nut
Form B: grip uncoated with nut
Form D: grip powder-coated with nut
Form C: grip powder-coated without nut
Form B: grip uncoated with nut
Form D: grip powder-coated with nut