{"product":{"productId":"agid.34372","price":38.8,"name":"LIFT AND TURN LATCH, D1=14, STAINLESSSTEEL BRIGHT, COMP:POLYAMIDE BLACK"},"currency":"EUR"}
Lift and turn latch
stainless steel
bright
- Locking element for connecting two separate plates
- Click signal when locked
- Ideal where space is restricted:
- Mounting option for plate thickness 6 to 14 mm
- Fastening screws included
Sales unit
€38.80
plus sales tax
Added to your shopping cart
Designation
Lift and turn latch
Body material
stainless steel
Component material
polyamide
Component colour
black
Body surface finish
bright
D1=Diameter
14
F=Shear force
1,1
FA=Pullout force (kN)
0,25
FH=Retaining force N
110
FS=Retaining force N
7
H=Height
23
TB=Temperature resistance
BIS 130 °C
D
6
D2
25
D3
25
D4
21
D5
14
D6
26
D7
4,4
D8
2,4
H1
6,5
H2
5,5
M
M02X3
T
6
T1
6-10
T2
2,5
Description
Product description
Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Toolless clamping shortens setup times.
Material
Housing stainless steel.
Knob thermoplastic PA (polyamide)
Knob thermoplastic PA (polyamide)
Version
Housing bright.
Rotary knob PA fibreglass reinforced, black.
Rotary knob PA fibreglass reinforced, black.
Note
M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Check that the rotary knob is in the ”OFF” position.
Set the lift and turn latch over the clamping pin and turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Set the lift and turn latch over the clamping pin and turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Drawing reference
1) plate
Accessory
Clamping pins 03192-25.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.