{"product":{"productId":"agid.35135","price":8.49,"name":"Mounting bracket"},"currency":"EUR"}
Material
Stainless steel A2.
Version
Bright.
Show more
Show less
Description
Material
Stainless steel A2.
Version
Bright.
Note
These stainless steel mounting brackets are used to mount the LED machine lamps 86025.
They permit the LED lamps to be infinitely rotated through 110° and secured.
The two brackets are screwed into the tapped holes on the end caps of the lamp using M4x8 supplied.
They permit the LED lamps to be infinitely rotated through 110° and secured.
The two brackets are screwed into the tapped holes on the end caps of the lamp using M4x8 supplied.
Scope of delivery
2x mounting brackets.
4x DIN EN ISO 7380 M4x8 screws with flattened pan heads.
4x DIN EN ISO 7380 M4x8 screws with flattened pan heads.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.