text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Housing plastic (ABS and PES).
Version
Auxiliary device mounted via slotted holes.
Note
Operating unit for external control of an LED lamp. Operated via a membrane keypad with 3 buttons. The operating unit is used to dim an LED lamp from 100 to 10% and switch it on and off.
It is connected to a lamp via a BST14I2F B1 Wieland plug.

These operating units are suitable for the LED lamps 86050-05.

Certificates / standards met:
CE, UKCA.
Temperature range
Storage temperature: -20 °C to +80 °C.
Operating temperature: -20°C to +50°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought